EL PPC5.7 1000/WT - Panel PC
2401696

Rugged panel PC, without fan, with 14.5 cm / 5.7" TFT display (analog-resistive (GFG)), 640 x 480 pixels (VGA), degree of protection: IP67 (front), extended temperature range, Intel® Atom™ E680T, 1.6 GHz, Windows®/ Embedded Standard 7 with open platform.

Detalhes dos produtos







Produtos compatíveis