Fiber optic converter with integrated optical diagnostics, alarm contact, for PROFIBUS up to 12 Mbps, T-coupler with two fiber optic interfaces (SC-Duplex), 1300 nm, for fiberglass cable
Conversores multimédia
Os conversores multimédia de fibra ótica para Ethernet e bus de campo permitem-lhe converter as suas interfaces de cobre para fibra ótica à prova de interferências, sem medidas complexas de proteção contra sobretensão, blindagem e compensação de potencial.
FO converter with integrated optical diagnostics, coated PCB, alarm contact, for PROFIBUS up to 12 Mbps, T-coupler with two FO interfaces (BFOC), 850 nm, for PCF or fiberglass cable (multimode)
FO converter (replacement device B), for full duplex transmission from 10/100Base-T(X) to individual simplex fiberglass with WDM (wavelength division multiplex) technology, SC simplex fiber optic connection (1550/1310 nm). Device set (type A and type B) required for operation.
FO converter set, consisting of type A devices and type B devices, for full duplex transmission from 10/100Base-T(X) to individual simplex fiberglass with WDM (wavelength division multiplex) technology. SC simplex fiber optic connection (1550/1310 nm).
Fiber optic converter with integrated optical diagnostics, for DeviceNet™, CAN, CANopen® up to 1000 kbps, T-coupler, interfaces: 1 x CAN, 1 x Alarm, 2 x FO (B-FOC), 850 nm, for PCF/fiberglass (multi-mode)
FO converter with integrated optical diagnostics, alarm contact, for RS-485 2-wire bus systems (SUCONET K, Modbus ...) up to 500 kbps, NRZ coding, terminal device with one FO interface (FSMA), 660 nm, for polymer/PCF fiber cable
FO converter with integrated optical diagnostics, alarm contact, for RS-485 2-wire bus systems (SUCONET K, Modbus ...) up to 500 kbps, NRZ coding, T-coupler with two FO interfaces (FSMA), 660 nm, for polymer/PCF fiber cable
FO converter with integrated optical diagnostics, alarm contact, for PROFIBUS up to 12 Mbps, terminal device with one FO interface (FSMA), 660 nm, for polymer/PCF fiber cable
FO converter with B-FOC (ST®) fiber optic connection (1300 nm), for converting 10/100Base-T(X) to multi-mode fiberglass (50/125 µm). Auto negotiation and auto MDI(X) function. Comprehensive link diagnostics. DIN-rail mountable, 18 ... 30 V DC supply.
FO converter (replacement device A), for full duplex transmission from 10/100Base-T(X) to individual simplex fiberglass with WDM (wavelength division multiplex) technology, SC simplex fiber optic connection (1310/1550 nm). Device set (type A and type B) required for operation.
Novos produtos
Conversor multimédia Ethernet
Comunicação fiável através de fibra ótica
Para uma elevada imunidade a falhas e alcances de transmissão em aplicações industriais, os conversores multimédia convertem dados Ethernet em fibra ótica de forma transparente. Dependendo do equipamento e do cabo, transpõem distâncias de até 80 km com taxas de dados de até 1 GBit/s.
Características principais
- Velocidade de transmissão de 10/100/1000 Mbps (conforme o equipamento)
- Várias ligações de fibra de vidro: SC duplex, SC simplex (WDM), ST, LC, SFP
- Alcance máximo até 80 km
- Invólucro em metal e plástico
- Pacote de certificação abrangente: CE, UL, DNV-GL, IECEx, ATEX, UL Hazloc, IEC 61850, IEEE 1613
Vantagens
- Vasto portfólio para todas as aplicações
- Comunicação GBit – ideal para aplicações com taxa de transferência de dados elevada
- Formato compacto e instalação flexível
- Reduzido tempo de latência para aplicações com protocolos em tempo real
- Fonte de alimentação redundante
Conversores multimédia para redes Ethernet
Conversores multimédia para Ethernet para aplicações industriais
Para uma elevada imunidade a falhas e alcances de transmissão em aplicações industriais, os conversores multimédia convertem dados Ethernet em fibra ótica de forma transparente. Dependendo do equipamento e do cabo, transpõem distâncias de até 80 km com taxas de dados até 1 GBit/s.
A família de conversores multimédia para Ethernet caracteriza-se em especial pela sua durabilidade e versatilidade. O abrangente portfólio é composto por inúmeros equipamentos para requisitos básicos, alargados e especiais como, p. ex., para a utilização em áreas com atmosfera potencialmente explosiva e aplicações de fornecimento e distribuição de energia.
Escolha entre o âmbito de funções adequado para a sua aplicação e diferentes interfaces de fibra de vidro. Além disso, os acessórios de montagem únicos oferecem opções de instalação especialmente flexíveis.
Conversores multimédia para bus de campo
Conversores multimédia para PROFIBUS
Conversores multimédia para PROFIBUS
Os conversores multimédia da família de produtos PSI-MOS permitem converter em fibra ótica interfaces PROFIBUS baseadas em cobre. A conversão é realizada de forma transparente em termos de protocolo para todas as taxas de dados até 12 Mbps. Isto representa vantagens claras para si:
- Deteção automática das taxas de dados ou ajuste fixo da taxa de dados através de DIP switch
- Diagnóstico ótico integrado para a monitorização permanente dos percursos de fibra ótica
- Isolamento galvânico de elevada qualidade entre todas as interfaces
- Reajuste de bits para qualquer profundidade de ligação em cascata
- Combinável de forma modular através de conector de bus para calha DIN com os repetidores de cobre PSI
- Interfaces de fibra ótica com segurança intrínseca (ex op is) para ligação direta a dispositivos na zona 1
Conversores multimédia para CANopen® e DeviceNet™
Conversores multimédia para CANopen® e DeviceNet™
Os conversores multimédia permitem-lhe interligar sistemas de bus de campo CANopen® e DeviceNet™ através de fibra ótica de forma rápida e à prova de falhas. Isto traz-lhe vantagens consideráveis:
- Diagnóstico ótico integrado para a monitorização permanente dos percursos de fibra ótica
- Contacto de comutação sem potencial de terra para o aviso precoce de estados críticos nos percursos de fibra ótica
- Isolamento galvânico de elevada qualidade entre todas as interfaces
- Combine os conversores de fibra ótica com repetidores de cobre para uma ligação de cobre pura. Além disso, com os conectores de bus para calha DIN permitem construir um hub modular.
Conversores multimédia de série
Conversores multimédia para RS-232 como dispositivo final e como acoplador T
Conversores multimédia para ligações RS-232
As interfaces RS-232 são muito suscetíveis a interferências EMC e diferenças de potencial. As distâncias de transmissão são demasiado curtas. Converta as suas interfaces de série para fibra ótica com os conversores multimédia da Phoenix Contact. Isto traz vantagens consideráveis:
- Distâncias de transmissão mais longas
- Eliminação de interferências EMC
- Diagnóstico ótico integrado para a monitorização permanente dos percursos de fibra ótica
- Contacto de comutação sem potencial de terra para o aviso precoce de percursos de fibra ótica críticos
- Isolamento galvânico de elevada qualidade entre todas as interfaces
- Interfaces de fibra ótica com segurança intrínseca (ex op is) para ligação direta a dispositivos na zona 1