EMG 22-REL/KSR-G 24/TRP12 - Hybrid relay
2952156

Relay module, with miniature switching relay, with integrated PNP transistor control, for low control currents, contact (AgNi): medium to large loads, 1 changeover contact, nominal control voltage 12 V DC

Detalhes dos produtos







Produtos compatíveis



Vantagens

Low control current (terminal block B), type-dependent from 0.5 mA
Safe isolation between coil and contact side
Integrated input circuit and interference suppression circuit
Type-dependent positive or negative control current