MPT 1,5/S-PE - Mini protective conductor terminal block
3248110

cross section
connection method

Mini protective conductor terminal block, number of connections: 2, connection method: Push-in connection, 1 level, cross section: 0.14 mm2 - 1.5 mm2, mounting type: NS 15, color: green-yellow

Detalhes dos produtos









Vantagens

Significant space savings with the compact design
Increased flexibility with single function shafts
Clear arrangement with marking grooves on each individual terminal point
Time-saving conductor connection with tool-free and maintenance-free Push-in connection technology
Testing options for all common test probes