GW PL ETH/UNI-BUS - Ethernet HART multiplexer
2702233

Ethernet head station for modular HART gateway. Connect up to five GW PL HART…-BUS expansion modules to communicate with up to 40 HART devices. Supports Modbus TCP, OPC UA, PROFINET, HART IP, FDT/DTM and Arcom.

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis

Vantagens

Available communication DTM integrates into an FDT/DTM container and provides the ability to remotely configure HART instruments
Extended temperature range of -40 °C … +70 °C
Independent HART controller per channel ensures fastest update rates
Monitor PV, SV, TV, QV HART variables using Modbus/TCP or PROFINET
Monitor up to 14 HART variables using OPC UA
Supports Arcom for simple integration into Emerson AMS