EM-PB-GATEWAY-IFS - Data interface
2297620

Is being prepared to meet the requirements of the CRA

Gateway for the connection of up to 32 Interface system devices to a higher-level controller via PROFIBUS DP. The Interface system devices are connected to the gateway via DIN rail connectors. The DIN rail connectors are provided.

Este produto precisa de outros produtos para a operação. Acessórios necessários
Transferência gratuita disponível. Downloads

Detalhes dos produtos









Vantagens

8 digital inputs and 4 outputs can be freely parameterized
Certified according to DPV1 specification (EN 50170)
Failsafe mode supported
Digital switching outputs for direct control of the EMM...IFS (forward/reverse running)
Communication via TBUS with up to 31 EMM...IFS modules