FLKM 10-PA-ROC800 - Front adapter
2904889

VARIOFACE front adapters for ROC800 controller

Detalhes dos produtos









Produtos compatíveis



Vantagens

Interface from field wiring to ROC800 controller
Design reduces installed wiring times vs discrete field wiring
Integrated ZB channel allows flexible marking of device
Preassembled system cables are connected directly to I/O modules using the front adapters
Intended for use with ten-position ROC800 I/O modules such as: ACIO, AI-12, AI-16, AO, APM, DIDO, PI and RTD
Front adapter with FLK10 connector