SACC-SQ-M12FS-8CON-20-L180X
-
Device connector front mounting
1238782
Device connector front mounting, Universal, 8-position, Socket, straight, M12-SPEEDCON, A-coding, Wave soldering, 0.25 mm2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Detalhes dos produtos
Produtos compatíveis
Vantagens
Easy PCB assembly: one-piece connectors for wave soldering
Standard pin assignments for signal and power transmission with a uniform design-in design
SPEEDCON fast locking system reduces cabling times