SACC-CI-M12MSR-4CON-L90 THR RX - Flush-type connector
1238106

Flush-type connector, 4-position, Plug, angled, coding: A, Solder pins

Detalhes dos produtos







Produtos compatíveis



Vantagens

Reduced mounting costs thanks to two-piece device connector
Supplied in tape-on-reel packing according to IEC 60286-3 for automated mounting
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate