SACC-CI-FS-5CON-L 90 SH SCOX
-
Contact carrier
1239611
Contact carrier, 5-position, Socket, angled, M12-SPEEDCON, coding: A, PCB mounting, Wave soldering, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Detalhes dos produtos
Produtos compatíveis
Vantagens
Reduced mounting costs thanks to two-piece device connector
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in