RVT-AL/ST 3/12
-
Blind rivet
3240507
Blind rivets, Ø 3.0 mm, 12 mm sleeve length, aluminum sleeve, zinc-plated steel pin, flat head, standard version similar to DIN 7337 A, also for UW/RW/PW 10 and 16
Detalhes dos produtos
Produtos compatíveis
Vantagens
Compact, ergonomically shaped pliers
Special rivets are available for fixing RW... and UW... high-current panel feed-through terminal blocks that are specifically designed for terminal blocks
3 inserts for rivet diameter of 2.4 mm ... 3.2 mm, 4 mm, and 4.8 mm ... 5.0 mm