RAD-NAM4-IFS - I/O extension module
2316275

Radioline - I/O extension module, 4 NAMUR digital input module used in Radioline and PROFIBUS PA MUX I/O systems. Fulfills the NAMUR proximity sensor standard EN 60947-5-6, and communication to the head stations for Radioline systems and the FB-MUX/HS...PA via the T-BUS connector installed on the DIN rail. This module has channel-to-channel isolation.

Este produto precisa de outros produtos para a operação. Acessórios necessários
Transferência gratuita disponível. Downloads

Detalhes dos produtos










Vantagens

Extended temperature range of -40 °C … +70 °C
Easy module replacement even during operation (hot swap)
Easy startup via thumbwheel
Approved for use in zone 2