PSR-M-TBUS2-PI - Extension module
1105098

Is being prepared to meet the requirements of the CRA

Safe extension module for local bus extension, 2 function channels, TBUS interface, up to SIL 3, Cat. 4/PL e, plug-in Push-in terminal block, TBUS connector included

Detalhes dos produtos









Produtos compatíveis



Vantagens

Cost-effective safety solution with a high level of adaptability to individual requirements
Fast startup, thanks to easy hardware and software configuration
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Low housing width of just 22.6 mm
Tool-free and time-saving installation thanks to Push-in technology