ME MAX 45 LC 2-2 BUGY WOP - Electronics housing
1760796

DIN rail housing, Complete housing with metal foot catch, tall design, with vents, width: 45.2 mm, height: 99 mm, depth: 113.65 mm, color: blue gray (similar RAL 7031), cross connection: DIN rail bus connector (optional), number of positions cross connector: 5

Detalhes dos produtos









Produtos compatíveis


Vantagens

Easy installation
Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
Transparent front cover can be swiveled