ECP 6 - Electronic circuit breaker
0912033

Electronic circuit breaker, 1-position, connection method: pluggable, tripping characteristic: electronic, fuse type: Automatic device, mounting type: on base element

Detalhes dos produtos








Produtos compatíveis



Vantagens

System safety is increased during maintenance work thanks to disconnection via electrical isolation
Error-free short-circuit detection even across long cable paths with the electronics characteristic curve
Active current limitation to improve the capacity of the upstream power supply