FOC-ST:A-SJ:C-HB02/16 PR L04
-
FO patch cable
1171597
Assembled FO cable, PROFINET cable type B, 200/230 µm PCF fiber, SC-RJ/IP67 push-pull metal housing to BFOC(ST)/IP20, PVC outer sheath, halogen-free, ozone- and UV-resistant, in conduit, for fixed indoor installation, length: 16 m
Detalhes dos produtos
Produtos compatíveis
Vantagens
High degree of reliability, thanks to the exceptional quality
Reliable even in EMC-sensitive applications
Fast data transmission for demanding applications
Flexible installation, thanks to PVC outer sheath
Including individual test report
Universal installation cables for fixed installation indoors and outdoors (direct underground installation not permitted)
Additional line protection thanks to protective tube
PROFINET type B for flexible use
Robust cable for use in harsh environments