NS 30/15 PERF 2000MM VPE 10 - DIN rail perforated
3240262

DIN rail perforated, Pack of 10 (20 m), similar to EN 60715, material: Steel, zinc plating, C profile

Detalhes dos produtos








Produtos compatíveis


Vantagens

The cable clamps provide strain relief
The halogen-free plastic troughs have been designed to be perfectly secure while simultaneously protecting the conductors
Individual or bundled cables with a diameter of up to 64 mm can be installed safely and easily