NS 15 UNPERF/SO/... - DIN rail, unperforated
1208092

DIN rail, unperforated, as per customer specification: length and perforation, max. length: 2 m, acc. to EN 60715, material: Steel, galvanized, passivated with a thick layer, Standard profile, color: silver-colored

Detalhes dos produtos








Produtos compatíveis


Vantagens

All DIN rails are also available cut to length
Particular attention has been paid to high dimensional accuracy and surface tempering
The design of the DIN rails corresponds to European standard EN 60715