LS-EMLP (27X17,5) SR R2 - Device marker
1322599

Device marker, Sheet, unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, Number of individual labels: 60, text field height: 17.5 mm, text field width: 27 mm

Detalhes dos produtos








Produtos compatíveis

Vantagens

Stick-on equipment marking with corner radius
Prefabricated device markers in the proven laser-sheet format for ideal positioning in the marking device
High contrast due to the silver top layer with black marking
The corner radius makes the device markers particularly suitable for adhering to marker carriers and to actuator housings with recessed marking areas