FB-2SP-ET
-
Device coupler
2316022
Device coupler for Foundation Fieldbus and PROFIBUS PA with Trunk In and Trunk Out connections (preinstalled mechanical terminator) and additional terminal connections for 2 spurs connected to fieldbus end devices.
Detalhes dos produtos
Produtos compatíveis
Vantagens
Power is supplied to the device couplers via the TBUS
The TBUS routes the fieldbus data from the trunk line modules to the extension modules
Recommended for high-density control cabinet installations
LEDs indicate the power and error state
Built-in short-circuit protection