PRC 20/FT25-90-HSG SET25 - Device connector front mounting
1722863

Device connector front mounting, Range of articles: PRC 20, rated voltage: 400 V, For assembly notes, please refer to the packing slip

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Produtos compatíveis

Vantagens

More space on the device front with current transmission up to 20 A in a minimum amount of space
Duo-Unlock technology for greater flexibility during installation and maintenance
Reliable use under extreme ambient conditions with high degrees of protection and impact resistance
Simple handling with proven crimp or screw connection technology
Mechanical and color coding for quick and error-free startup