The configurable and individually scalable PSRmodular safety system is a flexible safety solution for monitoring your machine or system. PSRmodular gateways connect a PSR-M basic module to a higher-level controller. This gateway is intended for use with CANopen®.
PSR-M-GW-CAN-XC-PI
-
Data interface
1337853
Gateway for connecting a PSR-M base module to a higher-level controller, CANopen®, TBUS interface, plug-in Push-in terminal block, TBUS connector included
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Functional Safety
ID de certificação: Z10029429 0013Rev.02cULus Listed
ID de certificação: E196811Produtos compatíveis
Vantagens
Cost-effective safety solution with a high level of adaptability to individual requirements
Fast startup, thanks to easy hardware and software configuration
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Low housing width of just 22.6 mm
Tool-free and time-saving installation thanks to Push-in technology
Corrosion protection through protective coating on the PCB
Suitable for ATEX Zone 2 or Class I Zone 2