SPE-T1-M8FSF/100,0-99B/M8FSF - Network cable
1824233

Network cable, 2-position, Socket straight M8-SPE / IP67, on Socket straight M8-SPE / IP67, cable length: 100 m

Detalhes dos produtos









Produtos compatíveis


Vantagens

Future-proof: standardized connectors in accordance with IEC 63171-5 (IP67)
Easily integrated: Male and female versions for established inductive sensors and flying leads
Efficient: Device connectors for SMD, THR, and wave soldering processes enable automated processing
Straightforward servicing: M8 connectors are compatible with IP20 connectors for SPE
Safely shielded: patch cables with Advanced Shielding Technology