FOC-PN-HCS-1018/IP20/CS/... - FO patch cable
2902919

PCF PROFINET installation cable for assembly (IP20 heads only) for installation in stationary systems and machines, individual elements of polyamide (PA), ozone- and UV-resistant, with PVC outer sheath

Detalhes dos produtos







Produtos compatíveis



Vantagens

PROFINET type B
PVC outer sheath
Universal installation cable for installation in stationary systems and machines
For indoors
2.2 mm single-core wires made from extremely hard-wearing polyvinyl chloride (PVC)