FOC-PN-C-1003/IP20/? - FO patch cable
2901552

Highly flexible POF PROFINET cable (IP20 heads only) for use in drag chains. Individual elements made from extremely wear-resistant polyamide (PA). The cable is halogen-free, ozone and UV resistant, and has a rugged polyurethane (PUR) outer sheath.

Detalhes dos produtos








Produtos compatíveis



Vantagens

Highly flexible round cable for use in trailing cables or drag chains
Designed for an alternating bending frequency of up to 5,000,000 cycles
2.2 mm individual wires made from extremely hard-wearing polyamide (PA)
Rugged polyurethane (PUR) outer sheath
PROFINET type C
Halogen-free, ozone, and UV resistant