FOC-PN-B-1000/IP20/...
-
FO patch cable
2901551
POF PROFINET installation cable for assembly (IP20 heads only) for installation in stationary systems and machines, individual elements of polyamide (PA), halogen-free, ozone- and UV-resistant, with reinforced polyurethane (PUR) outer sheath
Detalhes dos produtos
Produtos compatíveis
Vantagens
Universal installation cable for installation in stationary systems and machines
For indoors
2.2 mm individual wires made from extremely hard-wearing polyamide (PA)
Rugged polyurethane (PUR) outer sheath
PROFINET type B
Halogen-free, ozone, and UV resistant