FOC-FS:A-FS:A-HB03/1,5 - FO patch cable
1012910

Robust PCF installation cable for indoor use with highly tear-proof aramid strain relief elements. Individual elements made from highly flexible FRNC material. The cable is halogen-free, ozone and UV-resistant with robust polyurethane (PUR) outer sheath, assembled with 2x F-SMA to 2x F-SMA, length: 1.5 m

Detalhes dos produtos








Produtos compatíveis



Vantagens

High degree of reliability, thanks to the exceptional quality
Reliable even in EMC-sensitive applications
Fast data transmission for demanding applications
Universal installation cables for fixed installation indoors and outdoors (direct underground installation not permitted)
Highly tear-resistant aramid strain relief elements
Halogen-free, ozone, and UV resistant
Robust polyurethane (PUR) outer sheath