PSM-LWL-RUGGED-FLEX-980/1000 - FO cable
2744335

Polymer fiber cable, duplex 980/1000 µm, heavy-weight, highly flexible version for flexible conduit applications, by the meter, without connector

Detalhes dos produtos








Vantagens

Highly flexible round cable for use in trailing cables or drag chains
Reinforced polyurethane (PUR) outer sheath
Designed for an alternating bending frequency of up to 5,000,000 cycles
2.2 mm individual wires made from extremely hard-wearing polyamide (PA)
Halogen-free, ozone, and UV resistant