HC-12S2000 - Crimp contact
1623431

Crimp contact, Socket, turned, contact diameter: 1 mm, connection cross section: 0.14 mm2 ... 0.56 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1244902

Detalhes dos produtos








Produtos compatíveis



Vantagens

Crimping connection: vibration- and temperature-resistant assembly