HC-11P2000
-
Crimp contact
1623428
Crimp contact, Pin, turned, contact diameter: 1 mm, connection cross section: 0.08 mm2 ... 0.22 mm2, contact material: CuZn, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1244901
Detalhes dos produtos
Produtos compatíveis
Vantagens
Crimping connection: vibration- and temperature-resistant assembly