PSR-SCF- 24UC/URM/4X1/2X2 - Coupling relay
2981444

Safe coupling relay with force-guided contacts, 4 N/O contacts, 2 N/C contacts, fixed screw terminal block, width: 40 mm

Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis



Vantagens

Suitable up to category 1, PL c (EN ISO 13849-1), ‍SIL 1 (EN IEC 62061), SIL 1 (IEC 61508)
Safe readback due to force-guided signal contact in accordance with EN 50205
Easy proof test according to IEC 61508 thanks to integrated signal contact
1 or 2-channel control
4 enabling current paths, 2 confirmation current paths