UM-D37M/DS/FU/DI120V/C300/L - Termination board
2905869

VARIOFACE 16-channel module intended for use with Honeywell Experion C300 high voltage digital IOTA: CX-TDI110 & CX-TDI120.

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos








Vantagens

These VARIOFACE modules are used in combination with the relevant front adapters
UM-PRO housing
Designed to be mounted on the left side of the cabinet
DIN rail mounting
LED blown fusing indication
Per channel disconnects with test points
Per channel pluggable 800 mA fusing
Packaged with 16 x 5.08 mm jumpers for optional, user-configurable, per channel fuse bypass