Tomadas de quadro de comando e interfaces de manutenção

Tomadas de quadro de comando e interfaces de manutenção

As tomadas de quadro de comando e as interfaces de manutenção oferecem-lhe uma grande flexibilidade para várias aplicações. As tomadas e interfaces podem ser utilizadas em ambientes industriais agressivos. São adequadas para quadros de comando, componentes de infraestruturas e diversos equipamentos. As tomadas podem ser montadas em calha metálica ou por montagem direta.

Go to Product Detail Page for item 0804003
EO-D/UT/LED - Socket
EO-D/UT/LED - Socket
0804003

Socket, with light indicator, Type: D, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, Country marking: India / Africa

Go to Product Detail Page for item 0804105
EO-J/PT - Socket
EO-J/PT - Socket
0804105

Socket, for Switzerland and other countries, Pin connector pattern type J, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Go to Product Detail Page for item 0804070
EO-G/PT/SH/LED/S - Socket
EO-G/PT/SH/LED/S - Socket
0804070

Socket, with extended touch protection/shutter, LED display, Pin connector pattern type G, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 13 A, DIN rail or direct mounting, standards/specifications: BS 1363-2, Country marking: Great Britain

Go to Product Detail Page for item 0804000
EO-D/UT - Socket
EO-D/UT - Socket
0804000

Socket, for India/Africa and other countries, Pin connector pattern type D, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, Country marking: India / Africa

Go to Product Detail Page for item 0804047
EO-CF/PT/F - Socket
EO-CF/PT/F - Socket
0804047

Socket, with fuse 5 x 20 mm, 6.3 A, Pin connector pattern type CF, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 0804103
EO-J/UT/LED/DUO - Double socket
EO-J/UT/LED/DUO - Double socket
0804103

Double socket, with light indicator, Pin connector pattern type J, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Go to Product Detail Page for item 0804171
EO-AB/PT/LED/F - Socket
EO-AB/PT/LED/F - Socket
0804171

Socket, with LED display, fuse 5 x 20 mm, 6.3 A, Pin connector pattern type AB 15A, connection method: Push-in spring connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: UL 508, IEC 60884-1, Country marking: USA, Canada

Go to Product Detail Page for item 0804048
EO-CF/PT/F/GN - Socket
EO-CF/PT/F/GN - Socket
0804048

Socket, with fuse 5 x 20 mm, 6.3 A, Pin connector pattern type CF, connection method: Push-in spring connection, color: green, nom. voltage: 250 V AC (50 Hz), nominal current: 6 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Go to Product Detail Page for item 0804126
EO-L/UT/SH - Socket
EO-L/UT/SH - Socket
0804126

Socket, with extended touch protection/shutter, Pin connector pattern type L, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: CEI 23-50, Country marking: Italy

Vantagens

  • Vasta gama de produtos para utilização em todo o mundo
  • Ecomizadoras de espaço graças a formato modular e variantes com espaço duplo
  • Instalação flexível através de montagem em calha metálica, moldura de suporte e montagem direta
  • Robustas e resistentes a temperaturas extremas, graças ao às versões com grau de proteção IP65
  • Segurança de contacto integrada

Novos produtos

Tomadas de quadro de comando com interfaces USB numa calha metálica

Tomadas com interfaces USB

Universais com três ligações

As tomadas de quadro de comando com frente de encaixe alemã e americana são caracterizados por uma interface USB-A e USB-C adicional. Isto significa que podem ser alimentados vários aparelhos. Pode escolher entre uma ligação push-in e uma ligação de parafuso para a ligação à corrente.

Características principais

  • Frente de encaixe: Alemanha / USA
  • 16 A, 250 V / 15 A, 125 V
  • Interfaces USB: USB-A e -C
  • Valores USB: 5 V, 3 A (total), eficiência: DOE nível IV
  • Tipo de ligação: push-in / parafuso
  • Secção do condutor: 0,2 mm² … 4 mm² / 24 AWG … 12 AWG
  • Ecrã LED para tipos USA
  • Em conformidade com os padrões de segurança relevantes

Vantagens

  • 3 em 1: fonte de alimentação pronta a utilizar para aparelhos externos durante a manutenção e reparação
  • Fonte de alimentação USB segura e carregamento rápido graças à potência USB de 15 W
  • Economia de energia graças à elevada eficiência da interface USB no funcionamento sem carga e com carga parcial
  • Montagem flexível: montagem em calha metálica ou montagem direta através de parafuso
  • Instalação simples e rápida graças à tecnologia de ligação push-in

Interfaces de serviço para a indústria

Interfaces de serviço

Manutenção e diagnóstico fáceis com interfaces de manutenção

As interfaces de manutenção nos quadros de comando melhoram a eficiência e a segurança em trabalhos de manutenção e serviço. O pessoal técnico pode aceder facilmente ao sistema eletrónico sem abrir o quadro de comando. Evita-se a interrupção da operação. As interfaces de manutenção protegidas também minimizam o risco de operação incorreta e salvaguardam a integridade do sistema.

Diversas placas frontais de dados
Moldura de montagem para interface de manutenção
Tomadas para manutenção
Diversas placas frontais de dados

As placas frontais de dados oferecem diversas opções de ligação num espaço especialmente reduzido, uma vez que podem ser combinadas diferentes inserções de contacto, consoante as necessidades. As interfaces de serviço estão disponíveis com as seguintes inserções:

  • D-SUB 9
  • RJ45
  • USB
  • Tomadas
  • Acoplamento SC-RJ

Moldura de montagem para interface de manutenção

As molduras de montagem robustas e resistentes à temperatura com grau de proteção IP65 permitem o uso em ambientes industriais exigentes. O portfólio de produtos inclui molduras de metal e plástico para uma ou duas placas frontais de dados.

Tomadas para manutenção

As tomadas para manutenção compactas poupam muito espaço e são ideais para aceder a dados em quadros de comando e equipamentos mais pequenos. As interfaces de dados são montadas num furo padrão de 22 mm. Graças ao grau de proteção IP65, a instalação está protegida de forma fiável contra água e pó.

Tomada no quadro de comando

Tomada no quadro de comando

Tomadas de quadro de comando para utilização em todo o mundo

Com onze geometrias de encaixe diferentes, as tomadas de quadro de comando podem ser utilizadas a nível internacional na construção de quadros de comando ou de sistemas. Funções adicionais como indicadores LED, fusível, interruptor ou disjuntor expandem as suas possibilidades de utilização.

Pode efetuar a cablagem das tomadas de quadro de comando opcionalmente com tecnologia de ligação push-in ou de parafuso. Também a montagem das tomadas é realizada de forma especialmente flexível: encaixe as tomadas na calha metálica ou monte-as diretamente através da montagem com parafuso ou de montagem adesiva. Além disso, em combinação com a placa adaptadora, as tomadas podem ser montadas nas interfaces de serviço.

Tomadas com fusíveis e interruptores
Tomadas com indicação de estado
Montagem das tomadas
Identificação da ligação de uma tomada de quadro de comando
Tomadas com fusíveis e interruptores

As tomadas protegidas são usadas para a proteção da rede de alimentação. Em caso de falha, estas só disparam seletivamente, o que permite que outras áreas da rede elétrica permaneçam em operação. O fusível pode ser substituído de forma rápida e fácil. As tomadas com interruptores integrados desligam os equipamentos ligados de forma individual da corrente, sem ativar o fusível de backup ou retirar a ficha de alimentação.

Tomadas com indicação de estado

As variantes de cor identificam tomadas com funções especiais, p. ex., uma fonte de alimentação de segurança através de uma fonte de corrente separada. Um LED indica se a tomada está em operação e se existe tensão.

Montagem das tomadas

Além da montagem habitual na calha metálica, as tomadas também podem ser aparafusadas diretamente numa base adequada. Assim, os produtos são instalados de forma flexível e em função da situação.

Identificação da ligação de uma tomada de quadro de comando

Todos os pontos de ligação das tomadas de quadro de comando estão localizados na parte inferior. Isto reduz a necessidade de espaço e permite uma cablagem conveniente. Para além da ligação push-in rápida, também estão disponíveis variantes de tomadas com a tecnologia clássica e comprovada de ligação de parafuso.

Brochura de produtos
Acessórios para quadros de comando

Descubra a variedade de acessórios para quadros de comando na brochura de produtos. Os acessórios garantem a proteção e a organização dentro e fora do quadro de comando. Além disso, as tomadas e as interfaces de serviço facilitam a manutenção, o serviço e o diagnóstico.

Descarregar brochura
Quadro de comando com vários acessórios