RC-09P1N8C0000 - Contact insert
1595501

connection method

Contact insert, M23, number of positions: 8+1, contact connection type: Pin, Crimp connection, series: NC, RC, RM, TU, UC, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos









Produtos compatíveis