UL Recognized
ID de certificação: E118976-20100522Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 4 A | 22 |
Contact carrier, Socket, M12, A-coding, THR solder connection, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Tensão nominal UN | Corrente nominal IN | Secção transversal American Wire Gauge | Secção transversal mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 4 A | 22 |