You can monitor and configure several power supplies and UPS systems simultaneously with the new software. It supports all devices with USB or EtherNet/IP™ interfaces.
The software is available for you to download free of charge for QUINT4 and TRIO 2G devices.
POWER MANAGEMENT SUITE
-
Configuration software
1252232
Configuration and management software
Detalhes dos produtos
Produtos compatíveis
Vantagens
Monitoring of multiple power supply and UPS systems from different PCs; ready for use in Windows and Linux environments
Configuration of all connected systems via the user interface directly on the system or centrally from a control room, regardless of the operating system used
Transparent overview of all systems, with the option to expand functionality by integrating external monitoring or HMI solutions via a REST API
Controlled shutdown of one or more PCs in the event of a mains failure, including for Linux-based systems
Customizable system environment tailored to each application, thanks to Linux compatibility and the option to integrate your own applications via the REST API