Os conteúdos que está a visualizar estão concebidos à medida para Portugal. Visualizar conteúdos para Estados Unidos | Selecionar outro país

ME 45 UTM BUGY - Mounting base housing
2709671

Intermediate element, Lower housing part, tall design, with vents, width: 22.6 mm, height: 99 mm, depth: 74 mm, cross connection: without bus connector, number of positions cross connector: not relevant

Detalhes dos produtos







Vantagens

Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option