P-CO L - Component connector
1782755

Component connector, nom. voltage: 400 V, nominal current: 10 A, connection method: Plug-in connection, depth: 35.2 mm, width: 7.3 mm, height: 41.2 mm, color: gray, mounting type: Pluggable (slot)

Detalhes dos produtos









Produtos compatíveis


Vantagens

Suitable for discreet components with high power dissipation
Solderless spring-cage connection
Suitable for use in all terminal blocks with a separation zone and a central marking groove (...-TG)
Tested for railway applications