ME MAX 45 MT G 3-3 KMGY - Intermediate element
2200637

DIN rail housing, Intermediate element, tall design, without vents, width: 26.2 mm, height: 99 mm, depth: 112.85 mm, color: light grey (similar RAL 7035), cross connection: without bus connector

Detalhes dos produtos









Produtos compatíveis


Vantagens

Easy installation
Variety of connection technology
Can be mounted on the DIN rail