RAD-CAB-PFP600-150 - Antenna cable
2885184

Antenna cable, outside diameter: 15 mm (0.6 in.), inner conductor: solid, attenuation: 3.9 / 6.8 / 10.4 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 45 m (150 ft.)

Detalhes dos produtos








Produtos compatíveis


Vantagens

Low attenuation
UV resistant
For outdoor installation