RAD-CAB-EF393-15M - Antenna cable
2885634

Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: stranded, attenuation: 4.3 / 8.3 / 14.8 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2 x N (male), cable length: 15 m (50 ft.)

Detalhes dos produtos








Produtos compatíveis


Vantagens

Halogen-free
Easy installation, thanks to flexible inner conductor
Flame-retardant
UV resistant
Oil-resistant
For outdoor installation