RAD-CAB-EF142-5M
-
Antenna cable
2884525
Antenna cable, outside diameter: 5 mm (0.2 in.), inner conductor: stranded, attenuation: 2.8 / 4.9 / 7.8 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2 x SMA (male), cable length: 5 m (16 ft.)
Detalhes dos produtos
Produtos compatíveis
Vantagens
Halogen-free
Easy installation, thanks to flexible inner conductor
Flame-retardant
UV resistant
Oil-resistant
For outdoor installation