RAD-CAB-EF142-3M
-
Antenna cable
2884512
Antenna cable, outside diameter: 5 mm (0.2 in.), inner conductor: stranded, attenuation: 1.7 / 3.0 / 4.8 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2 x SMA (male), cable length: 3 m (10 ft.)
Detalhes dos produtos
Produtos compatíveis
Vantagens
Halogen-free
Easy installation, thanks to flexible inner conductor
Flame-retardant
Oil-resistant
UV resistant
For outdoor installation