SACC-DSI-FS-5P-PG9-L180 SCO BU - Device connector rear mounting
1405395

Device connector rear mounting, Socket, straight, M12-SPEEDCON, A-coding, Wave soldering, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos








Produtos compatíveis