SACC-FR-5SC SH DN SCO - Data connector
1432790

Data connector, CANopen®, DeviceNet™, 5-position, shielded, Socket angled M12, coding: A, Spring-cage connection, knurl material: Zinc die-cast, nickel-plated, external cable diameter 4 mm ... 8 mm

Detalhes dos produtos








Produtos compatíveis



Vantagens

Safe use in the field, thanks to a high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
Spring-cage connection: connect more securely, even in the case of shock and vibration, thanks to high contact forces
Reliable signal transmission – 360° shielding in environments with electromagnetic interference