QUINT4-CAP/24DC/10/8KJ/C03 - DC UPS with integrated capacity
1575710

Is being prepared to meet the requirements of the CRA

QUINT DC UPS with integrated capacitor, with maintenance-free energy storage based on double-layer capacitor, USB (Modbus/RTU), DIN rail mounting, input: 24 V DC, output: 24 V DC / 10 A / 8 kJ . The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Detalhes dos produtos









Produtos compatíveis