Cable binders for quick and secure bundling, standard version
Detalhes dos produtos
Product type
Cable tie
Tensile strength GRP
80 N
Width
2.6 mm
Length
160 mm
RoHS compliant
yes
Color
transparent
Material
PA 6.6
Flammability rating according to UL 94
V2
Components
free from silicone and halogen
External cable diameter
1 mm ... 40 mm
Tensile strength
80 N
Ambient conditions
Optimum ambient temperature (storage/transport)
23.00 °C 50.00 % Polyamide 6.6 has pronounced hygroscopic properties. It absorbs or releases water in accordance with the level of humidity within its environment. Its properties are ideal when the percentage of water is 2 - 3%. The packaging, which is tailored specifically to the product concerned, contains the optimum level of moisture.To ensure that the ideal properties are maintained, the following points should be observed during storage: Keep product stored inside sealed original packaging, carry out any product processing soon after breaking open the packaging, avoid direct sunlight, avoid direct heat.
Ambient temperature (operation)
-40 °C ... 85 °C
Ambient temperature (assembly)
-10 °C ... 60 °C
Resistance to UV radiation
no
Short-term temperature
110 °C
Recommended storage conditions
23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.
Mounting type
Cannot be removed
N.º de artigo
3240739
Pcs./Emb
1 000 Unidade
Quantidade mínima de pedido
1 000 Unidade
Chave comercial
BG4
Chave de produto
BE7131
GTIN
4046356704557
Peso por unidade (inclusive embalagem)
0,42 g
Peso por unidade (excluindo embalagem)
0,42 g
Número do imposto alfandegário
39269097
País de origem
IT
EU RoHS
Cumpre os requisitos de substância segundo a Diretiva RoHS
Sim
(Sem regras de exceção)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
Nenhuma substância perigosa acima dos valores-limite
EU REACH SVHC
Nota sobre as substâncias candidatas ao REACH (n.º CAS)
Nenhuma substância numa proporção superior a 0,1 % em massa