RC-19S1NP20000/0030 - Contact insert
1116843

Contact insert, M23, number of positions: 16+3, contact connection type: Socket, Solder-in connection, series: RC, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos








Produtos compatíveis