RC-Z2463 - Unshielded cable clamp type cage
1604561

Unshielded cable clamp type cage, shielded: no, cable diameter range: 2 mm ... 10.5 mm, series: NC, RC, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos








Produtos compatíveis