RC-Z2437 - Cable clamp type cage and shield adapter
1604516

Cable clamp type cage and shield adapter, shielded: yes, litz wire bundle diameter: 4.6 mm, cable diameter range: 5.5 mm ... 6.5 mm, series: NC, RC, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Detalhes dos produtos








Produtos compatíveis